IESNA:LM-63-2002
[TEST]P955529
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31562
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4340 4667.3 5018.7 5371.8 5642.4 5808.1 5908.9 5965.5 6027.9 6100.4
6193.6 6320.2 6490.9 6692.4 6937.2 7349.4 7972.3 8798.3 9818.4 11094.1
12766.2 14685.5 16729 18587.6 19710.9 19140.5 17998.9 16469.2 14631.4 12441.4
9671 6909.8 4522.4 2628.8 1156.6 358.1 0
4340 4685 5080.5 5472.4 5761.3 5937 6020.1 6040.6 6054.1 6066.1
6085.4 6126.7 6202.3 6297.2 6453.6 6780.5 7353.6 8184.5 9267 10557.7
12103.5 13883.2 15936.3 18155.9 20381.4 20972.6 19718.4 18104.6 16410.2 14482.7
11783.7 8881.9 6181.7 3763.2 1758.7 560.4 0
4340 4702.8 5142.4 5572.8 5880.2 6065.7 6131.2 6115.7 6080.4 6031.8
5977.1 5933 5913.9 5902.2 5970.1 6211.6 6734.9 7570.6 8715.4 10021.1
11441 13080.9 15143.5 17724.1 21052.1 22804.7 21437.9 19740.1 18189.2 16524.2
13896.5 10854.3 7840.7 4897.6 2360.7 762.8 0
4340 4727.9 5203.7 5663.2 5986.3 6161.7 6191.3 6116.9 6001.3 5867.9
5728.3 5603.4 5508.2 5443.2 5491.8 5777 6411.6 7384.4 8633.3 10004.4
11443.8 12999.8 14827.3 17089.7 20264.3 22716 21778.2 19899.6 18260.5 16575.4
14086.2 11125.7 8178.1 5274.5 2681.3 941.6 0
4340 4753.1 5265.2 5753.6 6092.4 6257.3 6251.6 6117.9 5922.2 5704
5479.5 5274 5102.5 4984.2 5013.7 5342.3 6088.4 7198.2 8551 9987.8
11446.7 12918.6 14511 16455.5 19476.6 22627 22118.3 20059 18332 16626.6
14275.9 11397.2 8515.6 5651.6 3001.9 1120.5 0
4340 4768.1 5298.5 5808.1 6156.7 6303.9 6253.3 6050.4 5773.3 5485
5213.6 4979.2 4795.4 4695.6 4813.2 5329.3 6316.6 7695.8 9348.3 11137.9
12928.9 14689 16481.5 18445.2 21359.5 24351.9 24310.3 22342.9 20374.4 18224.5
15519.1 12342.3 9229.3 6142.8 3405.6 1322.3 0
4340 4783 5331.8 5862.6 6220.6 6350.5 6254.9 5983 5624.4 5266
4947.6 4684.5 4488.3 4407 4612.8 5316.3 6544.7 8193.5 10145.7 12287.7
14411.1 16459.5 18451.9 20434.9 23242.4 26076.9 26502.4 24626.7 22416.7 19822.5
16762.3 13287.4 9942.8 6634.1 3809.1 1524.2 0
4340 4790.5 5351.9 5892 6249.3 6366.2 6238.3 5921.2 5516 5130.4
4805 4544.2 4358.2 4304.9 4589 5425.2 6809.5 8675.1 10937.1 13446.3
15940.4 18351.8 20707.7 22989.9 25978 28679.6 29026.2 27161.3 24597.9 21456.1
17912.3 14103 10371.1 6812.8 3910.5 1532.8 0
4340 4798 5372.3 5921.3 6277.7 6381.8 6221.6 5859.2 5407.6 4994.9
4662.8 4404.2 4228.1 4202.7 4565.2 5534.1 7074.3 9156.7 11728.6 14604.8
17469.8 20243.8 22963.4 25544.8 28713.6 31282.1 31549.8 29695.8 26778.9 23089.5
19062.2 14918.7 10799.3 6991.4 4012 1541.3 0
4340 4794.7 5387.6 5935.5 6288.6 6383.5 6202 5815.6 5341 4921.3
4593.2 4338.4 4166.8 4158.5 4561.5 5590.8 7206.2 9439.5 12209.1 15285.1
18394.4 21352.2 24281.6 27179.4 30480.3 32915.1 32940.1 30785 27384.3 23150.8
18754.1 14389.1 9947.5 6321.9 3475.7 1294 0
4340 4798 5372.3 5921.3 6277.7 6381.8 6221.6 5859.2 5407.6 4994.9
4662.8 4404.2 4228.1 4202.7 4565.2 5534.1 7074.3 9156.7 11728.6 14604.8
17469.8 20243.8 22963.4 25544.8 28713.6 31282.1 31549.8 29695.8 26778.9 23089.5
19062.2 14918.7 10799.3 6991.4 4012 1541.3 0
4340 4790.5 5351.9 5892 6249.3 6366.2 6238.3 5921.2 5516 5130.4
4805 4544.2 4358.2 4304.9 4589 5425.2 6809.5 8675.1 10937.1 13446.3
15940.4 18351.8 20707.7 22989.9 25978 28679.6 29026.2 27161.3 24597.9 21456.1
17912.3 14103 10371.1 6812.8 3910.5 1532.8 0
4340 4783 5331.8 5862.6 6220.6 6350.5 6254.9 5983 5624.4 5266
4947.6 4684.5 4488.3 4407 4612.8 5316.3 6544.7 8193.5 10145.7 12287.7
14411.1 16459.5 18451.9 20434.9 23242.4 26076.9 26502.4 24626.7 22416.7 19822.5
16762.3 13287.4 9942.8 6634.1 3809.1 1524.2 0
4340 4768.1 5298.5 5808.1 6156.7 6303.9 6253.3 6050.4 5773.3 5485
5213.6 4979.2 4795.4 4695.6 4813.2 5329.3 6316.6 7695.8 9348.3 11137.9
12928.9 14689 16481.5 18445.2 21359.5 24351.9 24310.3 22342.9 20374.4 18224.5
15519.1 12342.3 9229.3 6142.8 3405.6 1322.3 0
4340 4753.1 5265.2 5753.6 6092.4 6257.3 6251.6 6117.9 5922.2 5704
5479.5 5274 5102.5 4984.2 5013.7 5342.3 6088.4 7198.2 8551 9987.8
11446.7 12918.6 14511 16455.5 19476.6 22627 22118.3 20059 18332 16626.6
14275.9 11397.2 8515.6 5651.6 3001.9 1120.5 0
4340 4727.9 5203.7 5663.2 5986.3 6161.7 6191.3 6116.9 6001.3 5867.9
5728.3 5603.4 5508.2 5443.2 5491.8 5777 6411.6 7384.4 8633.3 10004.4
11443.8 12999.8 14827.3 17089.7 20264.3 22716 21778.2 19899.6 18260.5 16575.4
14086.2 11125.7 8178.1 5274.5 2681.3 941.6 0
4340 4702.8 5142.4 5572.8 5880.2 6065.7 6131.2 6115.7 6080.4 6031.8
5977.1 5933 5913.9 5902.2 5970.1 6211.6 6734.9 7570.6 8715.4 10021.1
11441 13080.9 15143.5 17724.1 21052.1 22804.7 21437.9 19740.1 18189.2 16524.2
13896.5 10854.3 7840.7 4897.6 2360.7 762.8 0
4340 4685 5080.5 5472.4 5761.3 5937 6020.1 6040.6 6054.1 6066.1
6085.4 6126.7 6202.3 6297.2 6453.6 6780.5 7353.6 8184.5 9267 10557.7
12103.5 13883.2 15936.3 18155.9 20381.4 20972.6 19718.4 18104.6 16410.2 14482.7
11783.7 8881.9 6181.7 3763.2 1758.7 560.4 0
4340 4667.3 5018.7 5371.8 5642.4 5808.1 5908.9 5965.5 6027.9 6100.4
6193.6 6320.2 6490.9 6692.4 6937.2 7349.4 7972.3 8798.3 9818.4 11094.1
12766.2 14685.5 16729 18587.6 19710.9 19140.5 17998.9 16469.2 14631.4 12441.4
9671 6909.8 4522.4 2628.8 1156.6 358.1 0
4340 4631.5 4939.6 5241.2 5477.4 5626.7 5719.8 5773.8 5828.8 5896.9
5994.1 6130 6307.1 6510.4 6763 7127.3 7648.5 8331 9188 10206.9
11428.7 12712 13849.8 14656.2 14857.7 14009.2 12808.6 11379.9 9820.9 8130.8
6193.5 4334.9 2792.9 1616.4 727.1 238.2 0
4340 4595.7 4860.5 5110.8 5312.3 5445.5 5530.8 5582.1 5629.4 5693.2
5794.8 5939.7 6123.4 6328.5 6588.7 6905.1 7324.8 7863.7 8557.7 9319.6
10091 10738.5 10970.9 10724.9 10004.4 8877.9 7618.4 6290.6 5010.4 3820.4
2715.9 1760 1063.4 604.2 297.8 118.2 0
4340 4557.5 4781.5 4990.2 5152.9 5265 5335 5368.4 5394.6 5429.9
5493.8 5593.8 5723.2 5858.2 6012.1 6184.5 6403.3 6689.6 7066.3 7467.7
7840.1 8081.9 8028.6 7653.5 6955.6 6011.8 5048.8 4105.6 3232.6 2471.3
1793.6 1215.4 783.1 481.6 257.5 106.8 0
4340 4519.6 4702.8 4869.6 4993.7 5084.5 5139.1 5154.8 5159.8 5166.4
5192.7 5247.7 5323 5387.9 5435.6 5463.9 5481.7 5515.5 5574.9 5615.7
5589.1 5425.1 5086.1 4582.4 3906.7 3145.6 2479.5 1920.5 1454.7 1122.2
871.3 670.8 503 359.4 217.3 95.3 0
4340 4481.3 4623.3 4752.2 4851.2 4916.3 4945.4 4929.9 4887.3 4835
4783.4 4748.9 4732.7 4712.8 4675.1 4610.7 4521.9 4430.3 4345.2 4274.9
4198.3 4068.9 3854.4 3552 3159.3 2689.3 2266.5 1860.1 1472.1 1174.3
918.6 703 516.3 361.7 216.2 94.1 0
4340 4443 4544.1 4634.8 4708.4 4748.1 4751.7 4705.1 4614.8 4503.6
4374.2 4250.1 4142.2 4037.3 3915 3757.5 3562.3 3345.5 3115.6 2934.1
2807.5 2712.9 2622.7 2521.4 2411.8 2233 2053.4 1799.5 1489.2 1226.6
965.9 735.3 529.6 364.4 214.8 92.9 0
4340 4406.3 4469.9 4531.4 4586.2 4609.7 4591.5 4512.4 4376 4216
4037.3 3873.9 3737.3 3619.6 3503.8 3367.6 3205.1 3025.7 2835.2 2684.5
2584.4 2518.4 2470.6 2414 2327.4 2176.9 2027 1814.3 1557.8 1323.8
1074.9 841 619.2 430.3 263.1 112.6 0
4340 4369.7 4395.8 4428 4463.6 4471.3 4431.3 4319.7 4137.2 3928.4
3700.5 3497.7 3332.5 3201.7 3092.7 2977.7 2847.8 2706 2554.7 2434.8
2361.2 2324.1 2318.6 2306.6 2243 2120.9 2000.5 1828.9 1626.3 1420.9
1183.8 946.8 708.6 496.3 311.4 132.4 0
4340 4334.2 4325.9 4332.6 4345.9 4347.5 4294.2 4158.5 3949.5 3714.7
3481.5 3298.3 3165.1 3066.8 2980.2 2879.5 2758.7 2623.8 2471.5 2327.4
2220 2161.7 2167.5 2173.4 2155 2110.1 2001.8 1825.3 1626.3 1437.2
1259 1070.9 856.9 622.9 405.5 171.5 0
4340 4294.7 4256.8 4243.1 4249.8 4258.1 4222.6 4114.4 3937.9 3737.5
3543.2 3373.3 3223.9 3093 2969.4 2839.8 2698 2547.2 2397.4 2263.6
2145.9 2058.1 2011.5 1983.5 1957.2 1926.5 1861.9 1746.7 1600.5 1437.6
1252.7 1067.5 856.4 629.9 414.7 183.2 0
4340 4262.8 4196.5 4162.8 4165.2 4188.8 4189.5 4126.5 3994.5 3821.3
3639.7 3466.5 3297.8 3136.8 2981.4 2826.5 2667.8 2507.3 2358.4 2231
2116.9 2029.5 1966.2 1917.5 1871.7 1819.6 1748.3 1652.1 1533.2 1391.4
1217.2 1039 832.5 618.2 402.2 178.2 0
4340 4231 4136 4082.7 4080.6 4119.9 4156.5 4138.5 4051.1 3905
3736.3 3559.8 3372.1 3180.6 2993.6 2813.2 2637.7 2467.3 2319.6 2198.3
2088.1 2001 1921 1851.6 1786.1 1712.9 1634.6 1557.5 1465.9 1345.3
1181.6 1010.6 808.6 606.5 389.7 173.2 0
4340 4202.2 4085.4 4016.1 4014 4075.6 4162.5 4211.1 4177.2 4048.9
3865.7 3666.2 3460.4 3251 3047.4 2851.8 2665.5 2489.9 2338.6 2216.3
2116.1 2043.1 1980.8 1915.9 1842.6 1748.7 1648.4 1553.2 1450.9 1323.3
1160.6 989.3 790.7 593.9 375.5 170.5 0
4340 4173.5 4034.9 3949.5 3947.3 4031.6 4168.5 4283.8 4303.4 4193.2
3995.3 3772.5 3548.6 3321.7 3101 2890.3 2693.3 2512.8 2357.9 2234.1
2144.2 2085.1 2040.5 1980.2 1898.9 1784.5 1662.1 1548.8 1435.9 1301.5
1139.5 967.9 772.7 581.2 361.4 167.9 0
4340 4148.4 3990.3 3893.4 3886.9 3984 4156.2 4322.4 4384.2 4298.2
4098.7 3855.4 3617.4 3387.6 3166.3 2955.4 2756.2 2572.4 2414.5 2289.6
2196.5 2133.1 2092.1 2040.8 1968.5 1865.6 1749 1629.1 1506.5 1357.1
1180.8 1001.6 800.7 578.9 349.4 167.4 0
4340 4123.2 3945.7 3837.1 3826.3 3936.7 4143.9 4360.9 4465 4403.3
4202.2 3938.4 3686.4 3453.7 3231.7 3020.7 2819.2 2632.2 2471.1 2344.9
2248.6 2180.8 2143.7 2101.4 2038.1 1946.9 1836.1 1709.5 1577.1 1412.6
1222.1 1035 828.5 576.6 337.2 166.9 0
4340 4097.9 3905.2 3787.5 3770.5 3878.9 4093.7 4320.4 4446.3 4414.7
4240.8 3981.3 3721.3 3492.5 3278.4 3078.3 2885.5 2703.8 2545.4 2418.2
2314.2 2242 2197.3 2154.4 2091.9 2004.3 1891.1 1761.7 1622.1 1453.2
1258.9 1066.7 855.2 567.2 311.4 147.2 0
4340 4072.7 3864.6 3738 3714.7 3821.3 4043.6 4280.1 4427.5 4425.8
4279.3 4024.5 3756.3 3531.5 3325 3136 2951.9 2775.4 2619.7 2491.4
2379.9 2303.3 2250.8 2207.5 2145.9 2061.8 1946 1813.6 1667.1 1493.9
1295.7 1098.3 881.8 557.9 285.6 127.4 0
4340 4053.3 3833.4 3700.9 3670.4 3764.6 3963 4173.3 4305.4 4309.2
4183.7 3956.3 3704.5 3483.9 3291 3120.3 2955.8 2794.6 2647.2 2523.1
2420.5 2351.4 2301.8 2259 2197.5 2109.1 1987.7 1849.6 1699.5 1525.7
1324.7 1128.8 905 607.2 331.7 146.7 0
4340 4033.6 3802.1 3663.9 3625.9 3708 3882.4 4066.6 4183.5 4192.7
4088.2 3888.4 3652.6 3436.1 3257.2 3104.6 2959.4 2813.7 2674.6 2554.7
2461.1 2399.5 2352.9 2310.3 2249.1 2156.4 2029.3 1885.6 1732 1557.5
1353.6 1159.1 928 656.5 378 166.2 0
4340 4017.8 3780.3 3637.9 3596.9 3670.6 3825.4 3982.7 4080.6 4086.7
3994 3815.3 3600.3 3394.3 3218.6 3069.2 2929.3 2788.2 2651.7 2538.7
2460.1 2408.2 2364.9 2322.4 2262.5 2169.2 2042.5 1898.4 1744.3 1572.1
1369 1173.4 946.9 688.8 418 182.4 0
4340 4002 3758.5 3611.9 3567.6 3633.1 3768.5 3898.7 3977.8 3980.7
3900 3742.2 3547.6 3352.5 3180.1 3033.5 2899.1 2762.9 2628.8 2522.8
2459.5 2416.8 2376.9 2334.6 2275.8 2182 2055.4 1911.1 1756.7 1586.8
1384.3 1187.8 965.9 721.1 458 198.5 0
4340 3989.6 3743 3594.1 3550.8 3614.3 3742.3 3860.1 3928.4 3928.5
3854.7 3711.9 3532.2 3342.3 3164.6 3005.4 2858.2 2712.1 2570.7 2471.1
2418.2 2383.2 2347.6 2304.9 2246.8 2155.9 2030.3 1887.9 1737.9 1571.1
1376.6 1177.1 961.3 719.1 454.7 194.5 0
4340 3977.3 3727.5 3576.5 3534 3595.6 3716.4 3821.3 3878.7 3876.2
3809.6 3681.4 3516.5 3332.1 3149.3 2977.4 2817.5 2661.3 2512.8 2419.5
2376.9 2349.6 2318.2 2275.3 2218 2129.7 2005.1 1864.9 1719 1555.5
1369 1166.1 956.8 717 451.3 190.2 0
4340 3966 3715.7 3565.8 3525 3587.9 3706.4 3808.6 3862.9 3858.7
3793.1 3673.9 3516.5 3333.5 3146 2962.6 2789.9 2621.2 2465.6 2375.9
2336.6 2313.4 2286.6 2244 2185.7 2095.7 1972.2 1834.3 1689.7 1527.5
1345.5 1142.5 925 690.1 430.3 179.5 0
4340 3954.5 3703.9 3555.3 3516 3580.3 3696.4 3795.8 3847.1 3841.3
3776.8 3666.4 3516.5 3335 3142.6 2947.8 2762.6 2581 2418.5 2332.4
2296.3 2277.4 2255 2212.5 2153.4 2061.8 1939.4 1803.6 1660.4 1499.7
1322 1118.8 893 663.2 409.4 168.5 0
4340 3940.3 3692.2 3547.3 3512.3 3579 3695.5 3793.8 3842.1 3833.8
3767.1 3663.9 3519 3337.5 3141 2939.4 2746.3 2554.7 2388.2 2303.3
2268.3 2251.6 2231.6 2188.3 2128.4 2031.8 1913.6 1780.3 1633.8 1473.9
1297.4 1099.2 856 639.5 388 158.2 0
4340 3954.5 3703.9 3555.3 3516 3580.3 3696.4 3795.8 3847.1 3841.3
3776.8 3666.4 3516.5 3335 3142.6 2947.8 2762.6 2581 2418.5 2332.4
2296.3 2277.4 2255 2212.5 2153.4 2061.8 1939.4 1803.6 1660.4 1499.7
1322 1118.8 893 663.2 409.4 168.5 0
4340 3966 3715.7 3565.8 3525 3587.9 3706.4 3808.6 3862.9 3858.7
3793.1 3673.9 3516.5 3333.5 3146 2962.6 2789.9 2621.2 2465.6 2375.9
2336.6 2313.4 2286.6 2244 2185.7 2095.7 1972.2 1834.3 1689.7 1527.5
1345.5 1142.5 925 690.1 430.3 179.5 0
4340 3977.3 3727.5 3576.5 3534 3595.6 3716.4 3821.3 3878.7 3876.2
3809.6 3681.4 3516.5 3332.1 3149.3 2977.4 2817.5 2661.3 2512.8 2419.5
2376.9 2349.6 2318.2 2275.3 2218 2129.7 2005.1 1864.9 1719 1555.5
1369 1166.1 956.8 717 451.3 190.2 0
4340 3989.6 3743 3594.1 3550.8 3614.3 3742.3 3860.1 3928.4 3928.5
3854.7 3711.9 3532.2 3342.3 3164.6 3005.4 2858.2 2712.1 2570.7 2471.1
2418.2 2383.2 2347.6 2304.9 2246.8 2155.9 2030.3 1887.9 1737.9 1571.1
1376.6 1177.1 961.3 719.1 454.7 194.5 0
4340 4002 3758.5 3611.9 3567.6 3633.1 3768.5 3898.7 3977.8 3980.7
3900 3742.2 3547.6 3352.5 3180.1 3033.5 2899.1 2762.9 2628.8 2522.8
2459.5 2416.8 2376.9 2334.6 2275.8 2182 2055.4 1911.1 1756.7 1586.8
1384.3 1187.8 965.9 721.1 458 198.5 0
4340 4017.8 3780.3 3637.9 3596.9 3670.6 3825.4 3982.7 4080.6 4086.7
3994 3815.3 3600.3 3394.3 3218.6 3069.2 2929.3 2788.2 2651.7 2538.7
2460.1 2408.2 2364.9 2322.4 2262.5 2169.2 2042.5 1898.4 1744.3 1572.1
1369 1173.4 946.9 688.8 418 182.4 0
4340 4033.6 3802.1 3663.9 3625.9 3708 3882.4 4066.6 4183.5 4192.7
4088.2 3888.4 3652.6 3436.1 3257.2 3104.6 2959.4 2813.7 2674.6 2554.7
2461.1 2399.5 2352.9 2310.3 2249.1 2156.4 2029.3 1885.6 1732 1557.5
1353.6 1159.1 928 656.5 378 166.2 0
4340 4053.3 3833.4 3700.9 3670.4 3764.6 3963 4173.3 4305.4 4309.2
4183.7 3956.3 3704.5 3483.9 3291 3120.3 2955.8 2794.6 2647.2 2523.1
2420.5 2351.4 2301.8 2259 2197.5 2109.1 1987.7 1849.6 1699.5 1525.7
1324.7 1128.8 905 607.2 331.7 146.7 0
4340 4072.7 3864.6 3738 3714.7 3821.3 4043.6 4280.1 4427.5 4425.8
4279.3 4024.5 3756.3 3531.5 3325 3136 2951.9 2775.4 2619.7 2491.4
2379.9 2303.3 2250.8 2207.5 2145.9 2061.8 1946 1813.6 1667.1 1493.9
1295.7 1098.3 881.8 557.9 285.6 127.4 0
4340 4097.9 3905.2 3787.5 3770.5 3878.9 4093.7 4320.4 4446.3 4414.7
4240.8 3981.3 3721.3 3492.5 3278.4 3078.3 2885.5 2703.8 2545.4 2418.2
2314.2 2242 2197.3 2154.4 2091.9 2004.3 1891.1 1761.7 1622.1 1453.2
1258.9 1066.7 855.2 567.2 311.4 147.2 0
4340 4123.2 3945.7 3837.1 3826.3 3936.7 4143.9 4360.9 4465 4403.3
4202.2 3938.4 3686.4 3453.7 3231.7 3020.7 2819.2 2632.2 2471.1 2344.9
2248.6 2180.8 2143.7 2101.4 2038.1 1946.9 1836.1 1709.5 1577.1 1412.6
1222.1 1035 828.5 576.6 337.2 166.9 0
4340 4148.4 3990.3 3893.4 3886.9 3984 4156.2 4322.4 4384.2 4298.2
4098.7 3855.4 3617.4 3387.6 3166.3 2955.4 2756.2 2572.4 2414.5 2289.6
2196.5 2133.1 2092.1 2040.8 1968.5 1865.6 1749 1629.1 1506.5 1357.1
1180.8 1001.6 800.7 578.9 349.4 167.4 0
4340 4173.5 4034.9 3949.5 3947.3 4031.6 4168.5 4283.8 4303.4 4193.2
3995.3 3772.5 3548.6 3321.7 3101 2890.3 2693.3 2512.8 2357.9 2234.1
2144.2 2085.1 2040.5 1980.2 1898.9 1784.5 1662.1 1548.8 1435.9 1301.5
1139.5 967.9 772.7 581.2 361.4 167.9 0
4340 4202.2 4085.4 4016.1 4014 4075.6 4162.5 4211.1 4177.2 4048.9
3865.7 3666.2 3460.4 3251 3047.4 2851.8 2665.5 2489.9 2338.6 2216.3
2116.1 2043.1 1980.8 1915.9 1842.6 1748.7 1648.4 1553.2 1450.9 1323.3
1160.6 989.3 790.7 593.9 375.5 170.5 0
4340 4231 4136 4082.7 4080.6 4119.9 4156.5 4138.5 4051.1 3905
3736.3 3559.8 3372.1 3180.6 2993.6 2813.2 2637.7 2467.3 2319.6 2198.3
2088.1 2001 1921 1851.6 1786.1 1712.9 1634.6 1557.5 1465.9 1345.3
1181.6 1010.6 808.6 606.5 389.7 173.2 0
4340 4262.8 4196.5 4162.8 4165.2 4188.8 4189.5 4126.5 3994.5 3821.3
3639.7 3466.5 3297.8 3136.8 2981.4 2826.5 2667.8 2507.3 2358.4 2231
2116.9 2029.5 1966.2 1917.5 1871.7 1819.6 1748.3 1652.1 1533.2 1391.4
1217.2 1039 832.5 618.2 402.2 178.2 0
4340 4294.7 4256.8 4243.1 4249.8 4258.1 4222.6 4114.4 3937.9 3737.5
3543.2 3373.3 3223.9 3093 2969.4 2839.8 2698 2547.2 2397.4 2263.6
2145.9 2058.1 2011.5 1983.5 1957.2 1926.5 1861.9 1746.7 1600.5 1437.6
1252.7 1067.5 856.4 629.9 414.7 183.2 0
4340 4334.2 4325.9 4332.6 4345.9 4347.5 4294.2 4158.5 3949.5 3714.7
3481.5 3298.3 3165.1 3066.8 2980.2 2879.5 2758.7 2623.8 2471.5 2327.4
2220 2161.7 2167.5 2173.4 2155 2110.1 2001.8 1825.3 1626.3 1437.2
1259 1070.9 856.9 622.9 405.5 171.5 0
4340 4369.7 4395.8 4428 4463.6 4471.3 4431.3 4319.7 4137.2 3928.4
3700.5 3497.7 3332.5 3201.7 3092.7 2977.7 2847.8 2706 2554.7 2434.8
2361.2 2324.1 2318.6 2306.6 2243 2120.9 2000.5 1828.9 1626.3 1420.9
1183.8 946.8 708.6 496.3 311.4 132.4 0
4340 4406.3 4469.9 4531.4 4586.2 4609.7 4591.5 4512.4 4376 4216
4037.3 3873.9 3737.3 3619.6 3503.8 3367.6 3205.1 3025.7 2835.2 2684.5
2584.4 2518.4 2470.6 2414 2327.4 2176.9 2027 1814.3 1557.8 1323.8
1074.9 841 619.2 430.3 263.1 112.6 0
4340 4443 4544.1 4634.8 4708.4 4748.1 4751.7 4705.1 4614.8 4503.6
4374.2 4250.1 4142.2 4037.3 3915 3757.5 3562.3 3345.5 3115.6 2934.1
2807.5 2712.9 2622.7 2521.4 2411.8 2233 2053.4 1799.5 1489.2 1226.6
965.9 735.3 529.6 364.4 214.8 92.9 0
4340 4481.3 4623.3 4752.2 4851.2 4916.3 4945.4 4929.9 4887.3 4835
4783.4 4748.9 4732.7 4712.8 4675.1 4610.7 4521.9 4430.3 4345.2 4274.9
4198.3 4068.9 3854.4 3552 3159.3 2689.3 2266.5 1860.1 1472.1 1174.3
918.6 703 516.3 361.7 216.2 94.1 0
4340 4519.6 4702.8 4869.6 4993.7 5084.5 5139.1 5154.8 5159.8 5166.4
5192.7 5247.7 5323 5387.9 5435.6 5463.9 5481.7 5515.5 5574.9 5615.7
5589.1 5425.1 5086.1 4582.4 3906.7 3145.6 2479.5 1920.5 1454.7 1122.2
871.3 670.8 503 359.4 217.3 95.3 0
4340 4557.5 4781.5 4990.2 5152.9 5265 5335 5368.4 5394.6 5429.9
5493.8 5593.8 5723.2 5858.2 6012.1 6184.5 6403.3 6689.6 7066.3 7467.7
7840.1 8081.9 8028.6 7653.5 6955.6 6011.8 5048.8 4105.6 3232.6 2471.3
1793.6 1215.4 783.1 481.6 257.5 106.8 0
4340 4595.7 4860.5 5110.8 5312.3 5445.5 5530.8 5582.1 5629.4 5693.2
5794.8 5939.7 6123.4 6328.5 6588.7 6905.1 7324.8 7863.7 8557.7 9319.6
10091 10738.5 10970.9 10724.9 10004.4 8877.9 7618.4 6290.6 5010.4 3820.4
2715.9 1760 1063.4 604.2 297.8 118.2 0
4340 4631.5 4939.6 5241.2 5477.4 5626.7 5719.8 5773.8 5828.8 5896.9
5994.1 6130 6307.1 6510.4 6763 7127.3 7648.5 8331 9188 10206.9
11428.7 12712 13849.8 14656.2 14857.7 14009.2 12808.6 11379.9 9820.9 8130.8
6193.5 4334.9 2792.9 1616.4 727.1 238.2 0
4340 4667.3 5018.7 5371.8 5642.4 5808.1 5908.9 5965.5 6027.9 6100.4
6193.6 6320.2 6490.9 6692.4 6937.2 7349.4 7972.3 8798.3 9818.4 11094.1
12766.2 14685.5 16729 18587.6 19710.9 19140.5 17998.9 16469.2 14631.4 12441.4
9671 6909.8 4522.4 2628.8 1156.6 358.1 0
